USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUE - reflex - measurement - Sn 30m - 24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,003.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUE
    sensor design
    Compact 90 x 90
    detection system
    Reflex
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    5-wire
    discrete output type
    PNP
    discrete output function
    2 NO/NC programmable
    analogue output range
    4...20 mA
    electrical connection
    1 male connector M12, 5 pins
    product specific application
    Distance measurement on reflector
    emission
    Infrared laser, pulsed (class 1), wavelength: 3.563E-05 in (905 nm) conforming to IEC 600825-1
    Red laser, pulsed (class 2), wavelength: 2.6378E-05 in (670 nm) conforming to IEC 600825-1
    [Sn] nominal sensing distance
    98.43 ft (30 m) need reflector XUZC250
    Complementary
    enclosure material
    ABS, anti-shock
    lens material
    PMMA
    linearity
    <= +/- 40 mm
    spot dimension
    45 x 60 mm at 30 meters
    status LED
    1 LED (green) supply on
    2 LEDs (yellow) output
    4 LEDs (red) parametering
    1 LED (orange) slow mode
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    18...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching time
    30 ms fast mode
    65 ms slow mode
    voltage drop
    <= 2.4 V (closed state)
    current consumption
    125 mA (no-load)
    delay first up
    30 ms
    65 ms
    delay response
    30 ms fast mode
    65 ms slow mode
    setting-up
    Parametering by buttons
    height
    3.66 in (93 mm)
    length
    3.74 in (95 mm)
    width
    1.65 in (42 mm)
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    14...122 °F (-10...50 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    7 gn, amplitude = +/- 0.5 mm (f = 10...55 Hz) conforming to IEC 60947-5-2
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60947-5-2
    IP degree of protection
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901808978
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.73999999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUE1AA2NM12: Photo-electric sensors OsiSense XU Application, material handling, reflex, connector (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUE1... and XUE5... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUE1... and XUE5... photoelectric proximity switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Receiver optical axis
    (2)
    Transmitter optical axis


    Dimensions with Fixing Bracket XUZA618


    (1)
    Optical axis


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    + UB
    2 :
    QB
    3 :
    - UB
    4 :
    QA
    5 :
    mA

    Output


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    GY :
    Grey


  • Performance Curves

    Curves


    a (m)

    b (mm)

    c (mm)

    0

    10

    5

    10

    20

    15

    20

    40

    30

    30

    60

    45