USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XUC8AKSNL2 Picture
Discontinued

Schneider Eletric XUC8AKSNL2 Picture
Discontinued

photo-electric sensor - XUC - BGS - Sn 1.2m - 12..24VDC - cable 2m

Show more characteristics >
XUC8AKSNL2  has not been replaced. Please contact your customer care center for more information.
  • Price
    118.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    3.94 ft (1.2 m) diffuse with background suppression
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    3.94 ft (1.2 m)
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED (red) stability
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10...38 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 1 ms
    delay recovery
    <= 1 ms
    setting-up
    Sensitivity adjustment with potentiometer
    depth
    1.73 in (44 mm)
    height
    4.41 in (112 mm)
    width
    1.77 in (45 mm)
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    NEMA degree of protection
    NEMA 12 conforming to IEC 60529
    NEMA 13 conforming to IEC 60529
    NEMA 3 conforming to IEC 60529
    NEMA 4 conforming to IEC 60529
    NEMA 4X conforming to IEC 60529
    NEMA 6 conforming to IEC 60529
    NEMA 6P conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901328384
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.57000000000000006
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUC8AKSNL2: photo-electric sensor - XUC - BGS - Sn 1.2m - 12..24VDC - cable 2m (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.