USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUBT1NSNL2 Picture

XUBT1NSNL2

Schneider Eletric XUBT1NSNL2 Picture
XUBT1NSNL2

photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - cable 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    product specific application
    Detection of transparent object
    sensor name
    XUBT1
    sensor design
    Cylindrical M18
    detection system
    Reflex
    material
    Plastic
    line of sight type
    Axial
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    emission
    Dual lens red reflex
    [Sn] nominal sensing distance
    0.00…2.62 ft (0…0.8 m) need reflector XUZC50
    Complementary
    kit composition
    Reflector XUZC50
    Sensor
    enclosure material
    PBT
    lens material
    PMMA
    beam angle
    1.5 °
    blind zone
    3.94 in (100 mm)
    spot diameter
    1.46 in (37 mm)
    type of output signal
    Discrete
    output type
    Solid state
    wire insulation material
    PvR
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    Alignment 1 LED red)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…32 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    30 mA no-load
    maximum delay first up
    2000 ms
    maximum delay response
    2000 ms
    maximum delay recovery
    2000 ms
    net weight
    0.23 lb(US) (0.103 kg)
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529 double insulation)
    IP67 IEC 60529 double insulation)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119037853
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUBT1NSNL2: photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XUB0/1/2/4/5/9... and XUBT1... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /