USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XU9 - polarised - Sn 2m - 12..24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    119.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU9
    sensor design
    Cylindrical M18
    detection system
    Polarised reflex
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    6.56 ft (2 m) polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    9.84 ft (3 m)
    output type
    Solid state
    add on output
    Without
    add on input
    Programmation
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.17 in (4.2 mm)
    status LED
    1 LED (green) supply on
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 30 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 1 ms
    delay recovery
    <= 1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    0.71 in (18 mm)
    length
    2.52 in (64 mm)
    product weight
    0.19 lb(US) (0.085 kg)
    kit composition
    Reflector XUZC50
    Sensor
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    25 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901582380
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XU9N18PP341D: photo-electric sensor - XU9 - polarised - Sn 2m - 12..24VDC - M12 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XU•M/N/P/S... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Mounting and Clearance

    Fixing nut tightening torque: < 15 N.m

    Connector tightening torque: 2 N.m


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    3 :
    (-)
    1 :
    (+)
    4 :
    OUT/Output
    2 :
    Prog

    3-wire, PNP NO or NC Programmable Function



  • Performance Curves

    Detection Curves
    Polarised Reflex System with Reflector XUZC50


    (y)
    Ø of beam


    Excess Gain Curves (Ambient Temperature: + 25° C)
    Polarised Reflex System with Reflector XUZC50


    (y)
    Gain
    (x)
    Distance (m)