USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

inductive sensor XS8 26x26x13 - PBT - Sn15mm - 24..240VAC/DC - 1/2" 0.15m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    128.94 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm) flush mountable
    0.59 in (15 mm) non flush mountable
    discrete output function
    1 NC
    output circuit type
    AC/DC
    electrical connection
    3 pins 1/2"20 UNF remote male connector
    cable length
    0.49 ft (0.15 m)
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA AC/DC
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    0.2...0.39 in (5...10 mm) flush mountable
    0.2...0.59 in (5...15 mm) non flush mountable
    differential travel
    1...15% of Sr
    wire insulation material
    PvR
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 1.5 mA open state
    switching frequency
    <= 2000 Hz
    voltage drop
    <= 5.5 V at closed state
    current consumption
    <= 10 mA at no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.8 ms
    marking
    CE
    depth
    0.51 in (13 mm)
    height
    1.02 in (26 mm)
    width
    1.02 in (26 mm)
    product weight
    0.09 lb(US) (0.04 kg)
    Environment
    product certifications
    CCC
    CSA
    UL
    Ecolab
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901509714
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD for XS8E1A1MBL01U20: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 24..240VAC/DC - 1/2" 0.15m (Version 1.0)
    CAD file (on TraceParts) for XS8E1A1MBL01U20: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 24..240VAC/DC - 1/2" 0.15m (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS7C1/D1/E1..., XS8C1/D1/E1... and XS9C1/D1/E1... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS7C1/D1/E1/F1/J1..., XS8C1/D1/E1... and XS9C1/D1/E1/F1... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS8C1/D1/E1... and XS9C1/E1... inductive proximity switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.