USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XS8C40FP260R31 Picture

XS8C40FP260R31

Schneider Eletric XS8C40FP260R31 Picture
XS8C40FP260R31

INDUCTIVE SENSOR 264VAC 500MAMP +OPTIONS

Show more characteristics
  • Price*
    204.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS7
    sensor design
    Form 12 x 40 x 26
    size
    26 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wire insulation material
    PVC
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    Lateral
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 10% of Sr
    marking
    CE
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119084802
    Package weight(Lbs)
    9.12 oz (258.548 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /