USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C4A1DPM12 Picture

XS7C4A1DPM12

Green premium brand logo
Schneider Eletric XS7C4A1DPM12 Picture
XS7C4A1DPM12
Green premium brand logo

inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 12..48VDC - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    156.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    1.5...100 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    IP65 IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...15% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.6 mA open state
    switching frequency
    <= 300 Hz
    maximum voltage drop
    <4.2 V closed)
    maximum delay first up
    7.5 ms
    maximum delay response
    1.2 ms
    maximum delay recovery
    1.8 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    5.08 in (129 mm)
    net weight
    0.54 lb(US) (0.244 kg)
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msEN 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119058407
    Package weight(Lbs)
    0.28 kg (0.62 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS7C4A1DPM12: inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 12..48VDC - M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS7C2/C4..., XS8C2/C4... and XS9C2/C4... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS7C2/C4... and XS8C2/C4... inductive proximity switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    XS7C2/C4... and XS8C2/C4... inductive proximity switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XS.C2... / XS8C4... Inductive proximity sensor, Instruction Sheet (Version 08)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 holes Ø 5,45 mm / Ø 0.21 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)
    (2)
    3 screws M3,5. (Tightening torque: < 1,2 Nm / < 10.6 Ib-in.)
    (3)
    2 elongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)


  • Mounting and Clearance

    Mounting
    Head Positions



    Setting-up Precautions
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    60

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire DC (Non Polarised)



Compare products: /