USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS7C40PC440R5 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - XS7C40PC440R5

Sensor Products

Schneider Eletric XS7C40PC440R5 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - XS7C40PC440R5
Sensor Products

INDUCTIVE SENSOR 58 VDC 200 MAMP + OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    171.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Screw-clamp terminals, clamping capacity: 4 x 1.5 mm²
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0...0.47 in (0...12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    1 LED green supply on
    1 LED yellow output state
    supply voltage limits
    10...58 V DC
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    0...10 mA at no-load
    delay first up
    <= 5 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.7 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    Environment
    product certifications
    CCC
    CSA
    C-Tick
    UL
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901746768
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.54000000000000004
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.