USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C40MP230TT Picture
Discontinued

XS7C40MP230TT

Green premium brand logo
Schneider Eletric XS7C40MP230TT Picture
Discontinued
XS7C40MP230TT
Green premium brand logo

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 24..210VAC/DC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
XS7C40MP230TTXS7C40MP230TT  has not been replaced. Please contact your customer care center for more information.
  • Price*
    258.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC/DC
    electrical connection
    Screw-clamp terminals, 2 x 1.5 mm²
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...210 V DC
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state 24 V
    1.5 mA open state 120 V
    switching frequency
    <= 25 Hz AC
    <= 50 Hz DC
    maximum voltage drop
    <5.5 V closed)
    maximum delay first up
    120 ms
    maximum delay response
    30 ms
    maximum delay recovery
    20 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    Environment
    product certifications
    UL
    CCC
    C-Tick
    CSA
    ambient air temperature for operation
    -13…185 °F (-25…85 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110564792
    Package weight(Lbs)
    0.54 lb(US) (0.247 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    1 tapped entry for Pg 13.5 cable gland
    (3)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    40

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire AC or DC Programmable, NO or NC Output Depending on Position of Link



Compare products: /