USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C40DA210A Picture
Discontinued

XS7C40DA210A

Green premium brand logo
Schneider Eletric XS7C40DA210A Picture
Discontinued
XS7C40DA210A
Green premium brand logo

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..48VDC - 7/8"

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
XS7C40DA210AXS7C40DA210A  has not been replaced. Please contact your customer care center for more information.
  • Price*
    716.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    Male connector, 3 pins
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    1.5...100 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.5 mA open state
    switching frequency
    <= 1500 Hz
    maximum voltage drop
    <4 V closed)
    maximum delay first up
    5 ms
    maximum delay response
    2 ms
    maximum delay recovery
    5 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    5.28 in (134 mm)
    Environment
    product certifications
    C-Tick
    UL
    CSA
    CCC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110564815
    Package weight(Lbs)
    0.59 lb(US) (0.269 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    40

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire DC (Non Polarised)



Compare products: /