Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS7C1A1CAL08M12 Picture

Range: OsiSense XS & XT

Inductive sensors XS

XS7C1A1CAL08M12

Schneider Eletric XS7C1A1CAL08M12 Picture
Range: OsiSense XS & XT

Inductive sensors XS

XS7C1A1CAL08M12

inductive sensor XS7 40x40x15 - PBT - Sn15mm - 12..24VDC - M12 0.8m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    110.52 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    4 pins M12 remote male connector, pin assignment : 1-4
    cable length
    2.62 ft (0.8 m)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    1.5...100 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0...0.47 in (0...12 mm)
    differential travel
    1...15% of Sr
    wire insulation material
    PvR
    status LED
    1 LED yellow output state
    supply voltage limits
    10...36 V DC
    residual current
    <= 0.5 mA open state
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 4 Vat closed state
    delay first up
    5 ms
    delay response
    0.3 ms
    delay recovery
    0.7 ms
    marking
    CE
    depth
    0.59 in (15 mm)
    height
    1.57 in (40 mm)
    width
    1.57 in (40 mm)
    product weight
    0.2 lb(US) (0.09 kg)
    Environment
    product certifications
    CSA
    C-Tick
    UL
    Ecolab
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389110141313
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.22
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.