Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS630B1PAL2EX Picture

Range: OsiSense XS & XT

Legacy Products

XS630B1PAL2EX

Schneider Eletric XS630B1PAL2EX Picture
Range: OsiSense XS & XT

Legacy Products

XS630B1PAL2EX

inductive sensor ATEX M30 - L62 mm - brass - Sn15mm - 12..48VDC - cable 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    85.96 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS6
    sensor design
    Cylindrical M30
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP68 conforming to IEC 60529
    IP69K
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    operating zone
    0...0.47 in (0...12 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED yellow (output state)
    supply voltage limits
    10...58 V DC
    switching frequency
    <= 500 Hz
    voltage drop
    <= 2 V, closed state contact(s)
    current consumption
    <= 10 mA, no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.6 ms
    delay recovery
    <= 1.4 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP68
    threaded length
    2.05 in (52 mm)
    height
    1.18 in (30 mm)
    length
    2.44 in (62 mm)
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    2014/34/EU - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    vibration resistance
    25 gn +/- 2 mm 10...55 Hz IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389110955415
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.