USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS630B1MAU20TF Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - XS630B1MAU20TF

Sensor Products

Schneider Eletric XS630B1MAU20TF Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - XS630B1MAU20TF
Sensor Products

INDUCTIVE SENSOR CYLINDRICAL M30 24 - 240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    108.06 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS6
    sensor design
    Cylindrical M30
    size
    73 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    1.18 in (30 mm)
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Male connector 1/2"20 UNF 3 pins
    [Us] rated supply voltage
    24...240 V AC/DC (50/60 Hz)
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...0.47 in (0...12 mm)
    differential travel
    1...15% of Sr
    status LED
    1 LED (yellow) output state
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 0.8 mA, open state
    switching frequency
    <= 25 Hz AC
    <= 500 Hz DC
    voltage drop
    <= 5.5 V, closed state
    delay first up
    <= 25 ms
    delay response
    <= 0.5 ms
    delay recovery
    <= 2 ms
    marking
    CE
    threaded length
    2.05 in (52 mm)
    length
    2.87 in (73 mm)
    product weight
    0.36 lb(US) (0.165 kg)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119057820
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.