Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS4P18MA230T Picture
Discontinued

Range: OsiSense XS & XT

Inductive sensors XS

XS4P18MA230T

Schneider Eletric XS4P18MA230T Picture
Discontinued
Range: OsiSense XS & XT

Inductive sensors XS

XS4P18MA230T

inductive sensor XS4 M18 - L62mm - PPS - Sn8mm - 24..240VAC/DC - type717

Show more characteristics >
XS4P18MA230T  has not been replaced. Please contact your customer care center for more information.
  • Price
    125.00 USD

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS4
    sensor design
    Cylindrical M18
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Type 717 male connector, 5 pins
    [Us] rated supply voltage
    24...240 V AC/DC, 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PPS
    operating zone
    0...0.25 in (0...6.4 mm)
    differential travel
    1...15% of Sr
    status LED
    1 LED (yellow) output state
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 0.6 mA (open state)
    switching frequency
    <= 2000 Hz (DC)
    <= 25 Hz (AC)
    voltage drop
    <= 5.5 V (closed
    delay first up
    <= 40 ms
    delay response
    <= 0.2 ms
    delay recovery
    <= 0.2 ms
    marking
    CE
    threaded length
    2.05 in (52 mm)
    height
    2.91 in (74 mm)
    length
    2.44 in (62 mm)
    product weight
    0.23 lb(US) (0.105 kg)
    Environment
    product certifications
    CSA
    CCC
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.