Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS4P18AB120L2 Picture

Range: OsiSense XS & XT

Legacy Products

XS4P18AB120L2

Schneider Eletric XS4P18AB120L2 Picture
Range: OsiSense XS & XT

Legacy Products

XS4P18AB120L2

inductive sensor XS4 M18 - L40.6mm - PBT - Sn8mm - 12..24VDC - cable 10m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    212.19 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS4
    sensor design
    Cylindrical M18
    size
    41 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...24 V DC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PBT
    operating zone
    0.03...0.31 in (0.8...8 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    10...38 V DC
    switching frequency
    <= 500 Hz
    current consumption
    4 mA (no-load)
    output current drift
    <= 10 %
    marking
    CE
    threaded length
    1.02 in (26 mm)
    height
    0.71 in (18 mm)
    length
    1.61 in (41 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389110132687
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1100000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.