Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS4P18AB110L1 Picture

Range: OsiSense XS & XT

Inductive sensors XS

XS4P18AB110L1

Schneider Eletric XS4P18AB110L1 Picture
Range: OsiSense XS & XT

Inductive sensors XS

XS4P18AB110L1

inductive sensor XS4 M18 - L41mm - PBT - Sn8mm - 24..48VDC - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    262.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS4
    sensor design
    Cylindrical M18
    size
    41 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    analogue output range
    0...10 V
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    [Us] rated supply voltage
    24...48 V DC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PBT
    operating zone
    0.03...0.31 in (0.8...8 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    15...58 V DC
    switching frequency
    <= 500 Hz
    current consumption
    4 mA (no-load)
    output current drift
    <= 10 %
    marking
    CE
    threaded length
    1.02 in (26 mm)
    length
    1.61 in (41 mm)
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389110546378
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    32 mm/1.26 in.

    Face to face


    e (2) ≥
    96 mm/3.78 in.

    Facing a metal object


    e (3) ≥
    24 mm/0.94 in.

    Mounted in a metal support


    d ≥
    56 mm/2.20 in.
    h ≥
    16 mm/0.63 in.


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    3-Wire connection


    (1)
    Voltage output
    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Output current

    Load impedance value

    Output voltage

    Load impedance value

    24 V

    0...10 mA

    R ≤ 1500 Ω

    0...10 V

    R = 1000 Ω

    48 V

    0...10 mA

    R ≤ 3300 Ω

    0...10 V

    R = 1000 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (V)
    (X)
    Sensors - object distance (mm)