USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

inductive sensor XS4 M18 - L41mm - PBT - Sn8mm - 24..48VDC - cable 2m

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    212.19 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS4
    sensor design
    Cylindrical M18
    size
    41 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    analogue output range
    0...10 V
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    24...48 V DC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PBT
    operating zone
    0.03...0.31 in (0.8...8 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    15...58 V DC
    switching frequency
    <= 500 Hz
    current consumption
    4 mA (no-load)
    output current drift
    <= 10 %
    marking
    CE
    threaded length
    1.02 in (26 mm)
    height
    0.71 in (18 mm)
    length
    1.61 in (41 mm)
    product weight
    0.18 lb(US) (0.08 kg)
    Environment
    product certifications
    UL
    CSA
    CCC
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901721833
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0812  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS4P18AB110: inductive sensor XS4 M18 - L41mm - PBT - Sn8mm - 24..48VDC - cable 2m (Version 2.0)
    CAD for XS4P18AB110: inductive sensor XS4 M18 - L41mm - PBT - Sn8mm - 24..48VDC - cable 2m (Version 1.0)
    Osiprox - Sensor with analogue output signal - Ref. XS4P18AB120, XS4P18AB110 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS2••AA... and XS4P... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    32 mm/1.26 in.

    Face to face


    e (2) ≥
    96 mm/3.78 in.

    Facing a metal object


    e (3) ≥
    24 mm/0.94 in.

    Mounted in a metal support


    d ≥
    56 mm/2.20 in.
    h ≥
    16 mm/0.63 in.


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    3-Wire connection


    (1)
    Voltage output
    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Output current

    Load impedance value

    Output voltage

    Load impedance value

    24 V

    0...10 mA

    R ≤ 1500 Ω

    0...10 V

    R = 1000 Ω

    48 V

    0...10 mA

    R ≤ 3300 Ω

    0...10 V

    R = 1000 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (V)
    (X)
    Sensors - object distance (mm)


Compare products: /