USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

inductive sensor XS2 M18 - L53mm - brass - Sn8mm - 12..24VDC - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    39.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS2
    sensor design
    Cylindrical M18
    size
    53 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M18 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Non flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0...0.25 in (0...6.4 mm)
    differential travel
    1...15% of Sr
    output circuit type
    DC
    cable composition
    3 x 0.14 mm²
    wire insulation material
    PVC
    status LED
    1 LED yellow output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 500 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    <= 10 mA at no-load
    delay first up
    <= 15 ms
    delay response
    <= 0.1 ms
    delay recovery
    <= 1 ms
    marking
    CE
    threaded length
    1.3 in (33 mm)
    height
    0.71 in (18 mm)
    length
    2.09 in (53 mm)
    product weight
    0.5 lb(US) (0.225 kg)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22414 - SENSORS, INDUCTIVE, BASIC
    Discount Schedule
    DS2
    GTIN
    00785901876571
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0903  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS218BLPAL5: inductive sensor XS2 M18 - L53mm - brass - Sn8mm - 12..24VDC - cable 5m (Version 2.0)
    CAD for XS218BLPAL5: inductive sensor XS2 M18 - L53mm - brass - Sn8mm - 12..24VDC - cable 5m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS1••AL/BL... and XS2••AL/BL... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS1••BL... and XS2••BL... inductive proximity switches - LOVAG certificate of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    32 mm/1.26 in.

    Face to face


    e (2) ≥
    96 mm/3.78 in.

    Facing a metal object


    e (3) ≥
    24 mm/0.94 in.

    Mounted in a metal support


    d ≥
    56 mm/2.20 in.
    h ≥
    16 mm/0.63 in.


  • Connections and Schema

    Wiring Schemes

    PNP


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


  • Performance Curves

    Performance Curves
    Standard Steel Target : 24x24x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm