USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS1N18PC410P Picture
Discontinued

Schneider Eletric XS1N18PC410P Picture
Discontinued

inductive sensor XS1 M18 - L37mm - brass - Sn5mm - DC - cable 2m

Show more characteristics >
XS1N18PC410P  has not been replaced. Please contact your customer care center for more information.
  • Price
    99.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    37 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.2 in (5 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    cable composition
    4 x 0.22 mm²
    wire insulation material
    PvR
    supply voltage limits
    9...36 V
    threaded length
    1.14 in (29 mm)
    length
    1.61 in (41 mm)
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    003389110934298
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for XS1N18PC410P: Inductive proximity sensors OsiSense XS, cylindrical M18, flush mountable, metal, Sn5 mm, cable (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.