USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS1N18PA349S Picture
Discontinued

Schneider Eletric XS1N18PA349S Picture
Discontinued

inductive sensor XS1 M18 - L - brass - Sn10mm - 12..24VDC - M8

Show more characteristics >
  • Price
    179.00 USD
Add to My Products Remove from My Products

XS1N18PA349S is replaced by:
Product
Qty
XS618B1PAM12
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M18
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    3 pins M8 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    operating zone
    0...0.31 in (0...8 mm)
    differential travel
    1...15% of Sr
    status LED
    1 LED yellow output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    0...10 mA at no-load
    delay first up
    <= 5 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.7 ms
    marking
    CE
    height
    0.71 in (18 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -40...122 °F (-40...50 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14000000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.