USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS1M18KPM40D Picture

View all OsiSense XS & XT

OsiSense XS & XT - XS1M18KPM40D

Inductive sensors XS

Schneider Eletric XS1M18KPM40D Picture
View all OsiSense XS & XT
OsiSense XS & XT - XS1M18KPM40D
Inductive sensors XS

inductive sensor XS1 M18 - L70mm - brass - Sn5mm - 12..24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    141.46 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Factor 1 (Fe/Nfe)
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    70 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.2 in (5 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP and NPN
    electrical connection
    4 pins M12 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    operating zone
    0...0.16 in (0...4 mm)
    differential travel
    1...15% of Sr
    repeat accuracy
    3% of Sr
    status LED
    1 LED yellow output state
    supply voltage limits
    10...38 V DC
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 2.6 V at closed state
    current consumption
    0...15 mAat no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.7 ms
    marking
    CE
    threaded length
    2.05 in (52 mm)
    height
    0.71 in (18 mm)
    length
    2.76 in (70 mm)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901367062
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    10 mm/0.39 in.

    Face to face


    e (2) ≥
    60 mm/2.36 in.

    Facing a metal object


    e (3) ≥
    15 mm/0.60 in


  • Connections and Schema

    Wiring Schemes

    M12 Connector


    4-Wire DC, PNP/NPN, NO or NC output



  • Performance Curves

    Performance Curves
    Standard Steel Target : 18x18x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm