Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS118B3NAL5 Picture

Range: OsiSense XS & XT

Inductive sensors XS

XS118B3NAL5

Schneider Eletric XS118B3NAL5 Picture
Range: OsiSense XS & XT

Inductive sensors XS

XS118B3NAL5

inductive sensor XS1 M18 - L39mm - brass - Sn8mm - 12..24VDC - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    93.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    39 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    sale per indivisible quantity
    1
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...0.25 in (0...6.4 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED (yellow) output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 10 mA (no-load)
    delay first up
    <= 10 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.7 ms
    marking
    CE
    threaded length
    1.1 in (28 mm)
    length
    1.54 in (39 mm)
    Environment
    product certifications
    CSA
    UL
    E2
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119036481
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.39000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/12/17
    Size 132.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    16 mm/0.63 in.

    Face to face


    e (2) ≥
    100 mm/3.94 in.

    Facing a metal object


    e (3) ≥
    25 mm/0.98 in


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    NPN


    BU :
    Blue
    BN :
    Brown
    BK :
    Black