Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS112BLNBM12 Picture
Discontinued

Range: OsiSense XS & XT

Legacy Products

XS112BLNBM12

Schneider Eletric XS112BLNBM12 Picture
Discontinued
Range: OsiSense XS & XT

Legacy Products

XS112BLNBM12

inductive sensor XS1 M12 - L53mm - brass - Sn2mm - 12..24VDC - M12

Show more characteristics >
XS112BLNBM12  has not been replaced. Please contact your customer care center for more information.
  • Price
    36.70 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    53 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.08 in (2 mm)
    discrete output function
    1 NC
    discrete output type
    NPN
    electrical connection
    4 pins M12 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 100 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0...0.06 in (0...1.6 mm)
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    1 LED yellow output state
    supply voltage limits
    10...36 V DC
    voltage drop
    <= 2 V at closed state
    current consumption
    <= 10 mA at no-load
    delay first up
    <= 5 ms
    delay response
    <= 0.5 ms
    delay recovery
    <= 0.5 ms
    marking
    CE
    threaded length
    1.54 in (39 mm)
    height
    0.47 in (12 mm)
    length
    2.09 in (53 mm)
    product weight
    0.03 lb(US) (0.015 kg)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22414 - SENSORS, INDUCTIVE, BASIC
    Discount Schedule
    DS2
    GTIN
    00785901437758
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.9999999999999997E-2
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.