Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XS112B3PCL2 Picture

Range: OsiSense XS & XT

Inductive sensors XS

XS112B3PCL2

Schneider Eletric XS112B3PCL2 Picture
Range: OsiSense XS & XT

Inductive sensors XS

XS112B3PCL2

inductive sensor XS1 M12 - PNP NO&NC - Flush - Sn4mm - 12..24VDC - cable 2M

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    92.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    Light hoisting
    sensor name
    XS1
    sensor design
    Cylindrical M12
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.16 in (4 mm)
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP65
    IP68 conforming to IEC 60529
    Complementary
    safety level
    SILCL 2 conforming to IEC 62061
    PL = d conforming to EN/ISO 13849-1
    SIL 2 conforming to EN/IEC 61508
    safety reliability data
    MTTFd = 1810 years
    PFHd = 62.9E-9 1/h
    SFF = 92 %
    DC = 74 % with appropriate safety controller
    service life
    20 yr
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...0.13 in (0...3.2 mm)
    differential travel
    3...15% of Sr
    cable composition
    4 x 0.22 mm²
    wire insulation material
    PvR
    status LED
    1 LED yellow output state
    supply voltage limits
    9...36 V DC
    switching frequency
    <= 5000 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    0...10 mA at no-load
    delay first up
    <= 5 ms
    delay response
    <= 0.1 ms
    delay recovery
    <= 0.1 ms
    marking
    CE
    threaded length
    0.98 in (25 mm)
    height
    0.47 in (12 mm)
    length
    1.46 in (37 mm)
    product weight
    0.15 lb(US) (0.07 kg)
    Environment
    standards
    EN/ISO 13849-1
    IEC 62061
    product certifications
    CSA
    TÜV
    UL
    E2
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    003389119623858
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    8 mm/0.31 in.

    Face to face


    e (2) ≥
    48 mm/1.89 in.

    Facing a metal object


    e (3) ≥
    12 mm/0.47 in.


  • Connections and Schema

    Wiring Schemes

    PNP 4-wire


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    WH :
    White


  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm