Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLR100M0T26 Picture

Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLR100M0T26

Schneider Eletric XMLR100M0T26 Picture
Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLR100M0T26

Pressure sensors XMLR 100bar - 1/4" 18 NPT - 24VDC - 4..20 mA - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    334.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure switch type of operation
    Pressure transmitter
    device short name
    XMLR
    pressure sensor size
    1450.38 psi (100 bar)
    1450 psi
    maximum permissible accidental pressure
    4351.13 psi (300 bar)
    4350 psi
    30 MPa
    destruction pressure
    8702.26 psi (600 bar)
    8700 psi
    60 MPa
    controlled fluid
    Fresh water (32...176 °F (0...80 °C))
    Air (-20...80 °C)
    Hydraulic oil (-20...80 °C)
    Refrigeration fluid (-20...80 °C)
    fluid connection type
    1/4" - 18 NPT (female)
    [Us] rated supply voltage
    24 V DC SELV, voltage limits: 17...33 V
    Complementary
    current consumption
    <= 50 mA
    electrical connection
    4 pins M12 male connector
    analogue output function
    4...20 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA
    scale type
    Fixed differential
    materials in contact with fluid
    316L stainless steel
    front material
    Polyester
    housing material
    Polyacrylamide
    316L stainless steel
    operating position
    Any position, but disposals can falsified the measurement in case of upside down mounting
    protection type
    Overload protection
    Overvoltage protection
    Reverse polarity
    Short-circuit protection
    response time on output
    <= 10 ms analog output
    display type
    4 digits 7 segments
    display response time type
    Fast 50 ms
    Normal 200 ms
    Slow 600 ms
    delay first up
    <= 300 ms
    overall accuracy
    <= 1 % of the measuring range
    linearity error on analogue output
    <= 0.5 % of the measuring range
    hysteresis on analogue output
    <= 0.2 % of the measuring range
    measurement accuracy on switching output
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.2 % of the measuring range
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.46 in (88 mm)
    width
    1.61 in (41 mm)
    product weight
    0.41 lb(US) (0.186 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 8 kV air, 4 kV contact conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m (80...2000 MHz) conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level 2 kV conforming to EN/IEC 61000-4-4
    Surge immunity test - test level 1 kV conforming to EN/IEC 61000-4-5
    Immunity to conducted RF disturbances - test level 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6
    Environment
    marking
    CE
    product certifications
    cULus
    EAC
    standards
    UL 61010-1
    EN/IEC 61326-2-3
    ambient air temperature for operation
    -4...176 °F (-20...80 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    00785901348689
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41000000000000003
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 4/12/18
    Size 6.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/16
    Size 320 B
    Date 11/21/16
    Size 342 B
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 628.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fluid entry: 1/4”-18NPT female


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    I Out or V Out
    (2)
    Test Input


  • Performance Curves

    Analogue Output Description

    Analogue Output Signal


    X :
    Pressure
    Y :
    Analogue output signal
    (1)
    An offset of +/-5% of nominal pressure can be compensated (with Cof Configuration menu. Cof: Offset Compensation)
    (2)
    The analogue curve can be adjusted from -25% to +25% of nominal pressure (with AEP Configuration menu. AEP: analogue end point).