USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLR100M0T25 Picture

XMLR100M0T25

Schneider Eletric XMLR100M0T25 Picture
XMLR100M0T25

Pressure sensors XMLR 100bar - G 1/4 - 24VDC - 4..20 mA - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    334.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure switch type of operation
    Pressure transmitter
    device short name
    XMLR
    pressure sensor size
    9997.40 kPa (1450 psi)
    1450.38 psi (100 bar)
    maximum permissible accidental pressure
    4351.13 psi (300 bar)
    29992.19 kPa (4350 psi)
    30 MPa
    destruction pressure
    60 MPa
    8702.26 psi (600 bar)
    59984.39 kPa (8700 psi)
    controlled fluid
    Fresh water 32…176 °F (0…80 °C))
    Air -4…176 °F (-20…80 °C))
    Hydraulic oil -4…176 °F (-20…80 °C))
    Refrigeration fluid -4…176 °F (-20…80 °C))
    fluid connection type
    G 1/4 (female) DIN 3852-Y
    [Us] rated supply voltage
    24 V DC SELV 17…33 V)
    Complementary
    current consumption
    <= 50 mA
    electrical connection
    Male connector M12, 4 pins
    analogue output function
    4...20 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA
    scale type
    Fixed differential
    materials in contact with fluid
    316L stainless steel
    front material
    Polyester
    housing material
    316L stainless steel
    Polyacrylamide
    operating position
    Any position, but disposals can falsified the measurement in case of upside down mounting
    protection type
    Overvoltage protection
    Overload protection
    Reverse polarity
    Short-circuit protection
    response time on output
    <= 10 ms analog output
    display type
    4 digits 7 segments
    display response time type
    Fast 50 ms
    Normal 200 ms
    Slow 600 ms
    maximum delay first up
    300 ms
    overall accuracy
    <= 1 % of the measuring range
    linearity error on analogue output
    <= 0.5 % of the measuring range
    hysteresis on analogue output
    <= 0.2 % of the measuring range
    measurement accuracy on switching output
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.2 % of the measuring range
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.46 in (88 mm)
    width
    1.61 in (41 mm)
    net weight
    0.41 lb(US) (0.186 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    electromagnetic compatibility
    Susceptibility to electromagnetic fields 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Immunity to conducted RF disturbances 10 V 0.15...80 MHz EN/IEC 61000-4-6
    Surge immunity test 1 kV EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test 2 kV EN/IEC 61000-4-4
    Electrostatic discharge immunity test 8 kV air, 4 kV contact EN/IEC 61000-4-2
    Environment
    marking
    CE
    product certifications
    EAC
    CULus
    standards
    EN/IEC 61326-2-3
    UL 61010-1
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    IP degree of protection
    IP65 EN/IEC 60529
    IP67 EN/IEC 60529
    vibration resistance
    20 gn 10…2000 Hz)EN/IEC 60068-2-6
    shock resistance
    50 gn EN/IEC 60068-2-27
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389119611244
    Package weight(Lbs)
    0.19 kg (0.41 lb(US))
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLR100M0T25: Pressure sensors XMLR 100bar - G 1/4 - 24VDC - 4..20 mA - M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XMLR... Electronic pressure switch, Instruction sheet (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fluid entry: G 1/4 A female


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    I Out or V Out
    (2)
    Test Input


  • Performance Curves

    Analogue Output Description

    Analogue Output Signal


    X :
    Pressure
    Y :
    Analogue output signal
    (1)
    An offset of +/-5% of nominal pressure can be compensated (with Cof Configuration menu. Cof: Offset Compensation)
    (2)
    The analogue curve can be adjusted from -25% to +25% of nominal pressure (with AEP Configuration menu. AEP: analogue end point).


Compare products: /