Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLR010G1P76 Picture

Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLR010G1P76

Schneider Eletric XMLR010G1P76 Picture
Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLR010G1P76

Pressure sensors XMLR 10bar - 1/4" 18 NPT - 24VDC - 0..10 V - PNP - M12

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    329.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure switch type of operation
    Pressure transmitter with 1 switching output
    device short name
    XMLR
    pressure sensor size
    145.04 psi (10 bar)
    145 psi
    maximum permissible accidental pressure
    580.15 psi (40 bar)
    580 psi
    4 MPa
    destruction pressure
    580.15 psi (40 bar)
    580 psi
    4 MPa
    controlled fluid
    Fresh water (32...176 °F (0...80 °C))
    Air (-20...80 °C)
    Hydraulic oil (-20...80 °C)
    Refrigeration fluid (-20...80 °C)
    fluid connection type
    1/4" - 18 NPT (female)
    [Us] rated supply voltage
    24 V DC SELV, voltage limits: 17...33 V
    Complementary
    current consumption
    <= 50 mA
    electrical connection
    4 pins M12 male connector
    analogue output function
    0...10 V
    type of output signal
    Analogue + discrete
    analogue output function
    0...10 V
    discrete output type
    Solid state PNP, NO/NC programmable
    maximum switching current
    250 mA
    contacts type and composition
    NO/NC programmable
    scale type
    Fixed differential
    voltage drop
    <= 2 V
    adjustable range of switching point on rising pressure
    11.6...145.04 psi (0.8...10 bar)
    11.6...145 psi
    0.08...1 MPa
    adjustable range of switching point on falling pressure
    7.25...140.69 psi (0.5...9.7 bar)
    7.25...141 psi
    0.05...0.97 MPa
    minimum differential travel
    4.35 psi (0.3 bar)
    4.35 psi
    30 kPa
    materials in contact with fluid
    Ceramic
    Fluorocarbon FKM (Viton)
    316L stainless steel
    front material
    Polyester
    housing material
    Polyacrylamide
    316L stainless steel
    operating position
    Any position, but disposals can falsified the measurement in case of upside down mounting
    protection type
    Overload protection
    Overvoltage protection
    Reverse polarity
    Short-circuit protection
    response time on output
    <= 10 ms analog output
    <= 5 ms discrete output
    switching output time delay
    0...50 s in steps of 1 second
    display type
    4 digits 7 segments
    local signalling
    1 LED yellow light ON when switch is actuated
    display response time type
    Fast 50 ms
    Normal 200 ms
    Slow 600 ms
    delay first up
    <= 300 ms
    overall accuracy
    <= 1 % of the measuring range
    linearity error on analogue output
    <= 0.5 % of the measuring range
    hysteresis on analogue output
    <= 0.2 % of the measuring range
    measurement accuracy on switching output
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.2 % of the measuring range
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    depth
    1.65 in (42 mm)
    height
    3.94 in (100 mm)
    width
    1.61 in (41 mm)
    product weight
    0.47 lb(US) (0.212 kg)
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 8 kV air, 4 kV contact conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m (80...2000 MHz) conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level 2 kV conforming to EN/IEC 61000-4-4
    Surge immunity test - test level 1 kV conforming to EN/IEC 61000-4-5
    Immunity to conducted RF disturbances - test level 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6
    Environment
    marking
    CE
    product certifications
    cULus
    EAC
    standards
    UL 61010-1
    EN/IEC 61326-2-3
    ambient air temperature for operation
    -4...176 °F (-20...80 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    00785901191056
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    Y
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 4/12/18
    Size 6.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/16
    Size 320 B
    Date 11/21/16
    Size 342 B
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 628.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fluid entry: 1/4”-18NPT female


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    I Out or V Out


  • Performance Curves

    Analogue Output Description

    Analogue Output Signal


    X :
    Pressure
    Y :
    Analogue output signal
    (1)
    An offset of +/-5% of nominal pressure can be compensated (with Cof Configuration menu. Cof: Offset Compensation)
    (2)
    The Analogue curve can be adjusted from -25% to +25% of nominal pressure (with AEP Configuration menu. AEP: analogue end point).


    Switching Output Description. Hysteresis Mode

    The hysteresis switching mode is typically used for the “pumping and/or emptying applications”.


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    NP :
    Nominal Pressure
    SP :
    Set point (adjustable from 8 % to 100 % NP)
    rP :
    Reset point (adjustable from 5 % to 97 % NP)


    Switching Output Description. Window Mode

    The window switching mode is typically used for the “pressure regulation applications”


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    NP :
    Nominal pressure
    FH :
    High switching point (adjustable from 8 % to 100 % NP)
    FL :
    Low switching point (adjustable from 5 % to 97 % NP)


    Switching Output Description. Time Delay

    The Time Delay is typically used to filter out the fast pressure transients.

    The output only switches after a time “dS” and “dr” adjustable from 0 to 50 seconds.


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    SP :
    Set point
    rP :
    Reset point
    dS :
    Time delay on the set point
    dr :
    Time delay on the reset point