Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLPZLH01 Picture

Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLPZLH01

Schneider Eletric XMLPZLH01 Picture
Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLPZLH01

fixing bracket - for ZMLP display & switch - horizontal surface

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    9.44 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part destination
    Electronic pressure sensor
    Complementary
    accessory / separate part type
    Bracket
    mounting mode
    Horizontal
    product compatibility
    ZMLP
    product weight
    0.03 lb(US) (0.012 kg)
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    00785901768012
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 4/12/18
    Size 6.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions