Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLPM60RD23FQ Picture

Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLPM60RD23FQ

Schneider Eletric XMLPM60RD23FQ Picture
Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLPM60RD23FQ

pressure transmitter -14,5..60psi - 4..20mA - 1/4-18NPT male - FPM - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    85.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    -14.5...60 psi
    local display
    Without
    controlled fluid
    Fresh water 0...125 °C
    Air -15...125 °C
    Gas -15...125 °C
    Hydraulic oil -15...125 °C
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    12...24 V DC SELV, voltage limits: 7...33 V
    current consumption
    < 23 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2-wire
    quantity per set
    Set of 25
    type of packing
    Group
    Complementary
    pressure setting range
    -14.5...60 psi
    maximum permissible accidental pressure
    260 psi
    destruction pressure
    350 psi
    materials in contact with fluid
    Ceramic
    Stainless steel AISI 316L
    Fluorocarbon FPM
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 1 kV (f = 42 Ohm)
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 - test level 100 A/m (f = 50 Hz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 4 kV
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 10...90 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.25 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.17 lb(US) (0.075 kg)
    diameter
    1.02 in (26 mm)
    length
    1.19 in (30.2 mm)
    Environment
    standards
    EN/IEC 61326-2-3
    NSF ANSI 61
    product certifications
    CE
    cULus
    RCM
    EAC
    ambient air temperature for operation
    -22...185 °F (-30...85 °C)
    ambient air temperature for storage
    -58...212 °F (-50...100 °C)
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    100 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Ordering and shipping details
    Category
    21561 - XMLK,XMLP PRESSURE TRANSMITTERS
    Discount Schedule
    DS2
    GTIN
    003389119626293
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.