Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLPM09BD11VQ Picture
Discontinued

Range: OsiSense XM

Legacy Products

XMLPM09BD11VQ

Schneider Eletric XMLPM09BD11VQ Picture
Discontinued
Range: OsiSense XM

Legacy Products

XMLPM09BD11VQ

pressure transmitter - XMLP - -1+9bar - G1/4A male - 0,5..4,5V - M12 - set of 40

Show more characteristics >
XMLPM09BD11VQ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    -14.5...130.53 psi (-1...9 bar)
    local display
    Without
    controlled fluid
    Air -4...248 °F (-20...120 °C)
    Fresh water 32...248 °F (0...120 °C)
    Hydraulic oil -4...248 °F (-20...120 °C)
    Gas -4...248 °F (-20...120 °C)
    Refrigeration fluid -4...248 °F (-20...120 °C)
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    5 V DC SELV, voltage limits: 4.5...5.5 V
    current consumption
    < 5 mA
    type of output signal
    Analogue
    analogue output function
    0.5...4.5 V, 3-wire
    quantity per set
    Set of 40
    type of packing
    Group
    Complementary
    pressure setting range
    -14.5...130.53 psi (-1...9 bar)
    maximum permissible accidental pressure
    290.08 psi (20 bar)
    destruction pressure
    1450.38 psi (100 bar)
    materials in contact with fluid
    Stainless steel type 17-4PH
    Stainless steel type AISI 304
    Fluorocarbon FKM (Viton)
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms for 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    Infinity
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.2 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.11 lb(US) (0.05 kg)
    diameter
    1.18 in (30 mm)
    length
    1.02 in (26 mm)
    Environment
    standards
    CE
    EN/IEC 61326-1
    product certifications
    cULus
    RCM
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -22...212 °F (-30...100 °C)
    ambient air temperature for storage
    -22...212 °F (-30...100 °C)
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-64
    shock resistance
    25 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    003389119623582
    Nbr. of units in pkg.
    40
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    DE
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/16
    Size 320 B
    Date 11/21/16
    Size 342 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW27 Tightening torque ≤ 25 Nm / 221 Lb-in


  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0.5 – 4.5 V)


    (a)
    V out


  • Performance Curves

    Curves