Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XMLPM09BC11VQ Picture
Discontinued

Range: OsiSense XM

Legacy Products

XMLPM09BC11VQ

Schneider Eletric XMLPM09BC11VQ Picture
Discontinued
Range: OsiSense XM

Legacy Products

XMLPM09BC11VQ

pressure transmitter - XMLP - -1+9bar - G1/4A male - 0,5..4,5V - DIN - set of 40

Show more characteristics >
XMLPM09BC11VQ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    -14.5...130.53 psi (-1...9 bar)
    local display
    Without
    controlled fluid
    Air -4...248 °F (-20...120 °C)
    Fresh water 32...248 °F (0...120 °C)
    Hydraulic oil -4...248 °F (-20...120 °C)
    Gas -4...248 °F (-20...120 °C)
    Refrigeration fluid -4...248 °F (-20...120 °C)
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650) 3 pins
    [Us] rated supply voltage
    5 V DC SELV, voltage limits: 4.5...5.5 V
    current consumption
    < 5 mA
    type of output signal
    Analogue
    analogue output function
    0.5...4.5 V, 3-wire
    quantity per set
    Set of 40
    type of packing
    Group
    Complementary
    pressure setting range
    -14.5...130.53 psi (-1...9 bar)
    maximum permissible accidental pressure
    290.08 psi (20 bar)
    destruction pressure
    1450.38 psi (100 bar)
    materials in contact with fluid
    Fluorocarbon FKM (Viton)
    Stainless steel type AISI 304
    Stainless steel type 17-4PH
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms for 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    Infinity
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.2 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.11 lb(US) (0.05 kg)
    diameter
    1.18 in (30 mm)
    length
    0.98 in (25 mm)
    Environment
    standards
    CE
    EN/IEC 61326-1
    product certifications
    EAC
    cULus
    RCM
    protective treatment
    TC
    ambient air temperature for operation
    -22...212 °F (-30...100 °C)
    ambient air temperature for storage
    -22...212 °F (-30...100 °C)
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-64
    shock resistance
    25 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    003389119623520
    Nbr. of units in pkg.
    40
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    DE
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/16
    Size 320 B
    Date 11/21/16
    Size 342 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW27 Tightening torque ≤ 25 Nm / 221 Lb-in


  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0.5 – 4.5 V)


    (a)
    V out


  • Performance Curves

    Curves