USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLP500MD11F Picture

XMLP500MD11F

Schneider Eletric XMLP500MD11F Picture
XMLP500MD11F

pressure transmitter 500 mbar - 0,5..4,5V - G1/4A male - FPM - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    114.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    500 mbar
    local display
    Without
    controlled fluid
    Fresh water 32…257 °F (0…125 °C))
    Air 5…257 °F (-15…125 °C))
    Gas 5…257 °F (-15…125 °C))
    Hydraulic oil 5…257 °F (-15…125 °C))
    fluid connection type
    G 1/4A (male) DIN 3852-E
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    5 V DC SELV 4.5…5.5 V)
    current consumption
    < 5 mA
    type of output signal
    Analogue
    analogue output function
    0.5...4.5 V, 3-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0.00…7.25 psi (0…0.5 bar)
    maximum permissible accidental pressure
    43.51 psi (3 bar)
    destruction pressure
    72.52 psi (5 bar)
    materials in contact with fluid
    Stainless steel AISI 316L
    Fluorocarbon FPM
    Ceramic
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test EN/IEC 61000-4-4 2 kV
    Radiated RF fields EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Electrostatic discharge immunity test EN/IEC 61000-4-2 8 kV air, 4 kV contact
    1.2/50 µs shock waves immunity test EN/IEC 61000-4-5 1 kV 42 Ohm
    Immunity to magnetic fields EN/IEC 61000-4-8 100 A/m 50 Hz
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 92 % of full scale
    measurement accuracy
    +/- 1.5 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.03 % of measuring range/°K
    Long term stability
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.17 lb(US) (0.075 kg)
    diameter
    1.02 in (26 mm)
    length
    1.27 in (32.3 mm)
    Environment
    standards
    NSF ANSI 61
    EN/IEC 61326-2-3
    product certifications
    EAC
    CULus
    RCM
    CE
    ambient air temperature for operation
    -22…185 °F (-30…85 °C)
    ambient air temperature for storage
    -58…212 °F (-50…100 °C)
    vibration resistance
    20 gn 10…2000 Hz) EN/IEC 60068-2-6
    shock resistance
    100 gn 11 ms EN/IEC 60068-2-27
    IP degree of protection
    IP65 EN/IEC 60529
    IP67 EN/IEC 60529
    IP69K DIN 40050
    Ordering and shipping details
    Category
    21561 - XMLK,XMLP PRESSURE TRANSMITTERS
    Discount Schedule
    DS2
    GTIN
    03389119625166
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    CH
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLP500MD11F: pressure transmitter 500 mbar - 0,5..4,5V - G1/4A male - FPM - M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW24 tightening torque ≤ 25 N.m / 221 lb-in


  • Connections and Schema

    Connection and Schema
    Wiring Diagram

    3-Wire Technique (0-10 V)


    (a)
    V out


  • Performance Curves

    Performance Curves
    Curves



Compare products: /