USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XMLP025BC79Q Picture
Discontinued

Schneider Eletric XMLP025BC79Q Picture
Discontinued

pressure transmitter - XMLP - 25bars - 7/16 female - 0..10V - DIN - set of 40

Show more characteristics >
XMLP025BC79Q  has not been replaced. Please contact your customer care center for more information.
  • Price
    91.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    362.59 psi (25 bar)
    local display
    Without
    controlled fluid
    Fresh water 32...248 °F (0...120 °C)
    Air -22...248 °F (-30...120 °C)
    Hydraulic oil -22...248 °F (-30...120 °C)
    Gas -22...248 °F (-30...120 °C)
    Refrigeration fluid -22...248 °F (-30...120 °C)
    fluid connection type
    SAE 7/16-20UNF-2B (female)
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650) 3 pins
    [Us] rated supply voltage
    24 V DC SELV, voltage limits: 14...30 V
    current consumption
    < 10 mA
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3-wire
    quantity per set
    Set of 40
    type of packing
    Group
    Complementary
    pressure setting range
    0...362.59 psi (0...25 bar)
    maximum permissible accidental pressure
    725.19 psi (50 bar)
    destruction pressure
    200 bar
    materials in contact with fluid
    Stainless steel type 17-4PH
    Stainless steel type AISI 304
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms for 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    Infinity
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.2 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.11 lb(US) (0.05 kg)
    diameter
    1.18 in (30 mm)
    length
    0.98 in (25 mm)
    Environment
    standards
    CE
    EN/IEC 61326-1
    product certifications
    cULus
    RCM
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -22...212 °F (-30...100 °C)
    ambient air temperature for storage
    -22...212 °F (-30...100 °C)
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-64
    shock resistance
    25 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Ordering and shipping details
    Category
    21561 - XMLK,XMLP PRESSURE TRANSMITTERS
    Discount Schedule
    DS2
    GTIN
    003389119060820
    Nbr. of units in pkg.
    40
    Package weight(Lbs)
    0.14999999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1136  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Electronic pressure sensor XMLP M12 & 7/16-20UNF 2B female connector (Version 1.0)
    XMLP PRESSURE TRANSMITTER M12-7/16-20UNF 2B FEMALE CONNECTOR (Version 1.0)
    XMLP PRESSURE TRANSMITTER M12-7/16-20UNF 2B FEMALE CONNECTOR (Version 1.0)
    CAD file (on TraceParts) for XMLP025BC79Q: pressure transmitter - XMLP - 25bars - 7/16 female - 0..10V - DIN - set of 40 (Version 2.0)
    Electronic pressure sensor XMLP DIN & 7/16-20UNF 2B female connector (Version 1.0)
    XMLP PRESSURE TRANSMITTER M12-7/16-20UNF 2B FEMALE CONNECTOR (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW27 Tightening torque ≤ 25 Nm / 221 Lb-in


  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0-10 V)


    (a)
    V out


  • Performance Curves

    Curves