USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XMLGM01Q21TQ Picture
Discontinued

Schneider Eletric XMLGM01Q21TQ Picture
Discontinued

pressure sensor XMLG - (-1)..0 bar - G 1/4A (male) - 24 V - 4..20 mA - set of 25

Show more characteristics >
XMLGM01Q21TQ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    -14.5 psi (-1 bar)
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    controlled fluid
    Fresh water (0...125 °C)
    Air (5...257 °F (-15...125 °C))
    Corrosive fluid (5...257 °F (-15...125 °C))
    Hydraulic oil (5...257 °F (-15...125 °C))
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2 wires
    electrical connection
    Quickon type quick coupling
    [Us] rated supply voltage
    12 V DC, voltage limits: 8...33 V
    24 V DC, voltage limits: 8...33 V
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    0.9 in (22.8 mm)
    Complementary
    pressure setting range
    -14.5...0 psi (-1...0 bar)
    maximum permissible accidental pressure
    39.16 psi (2.7 bar)
    destruction pressure
    43.51 psi (3 bar)
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    Ceramic
    FPM (Viton)
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    surge withstand
    1 kV (42 Ohm) conforming to EN/IEC 61000-4-5
    500 kV (12 Ohm) conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.21 lb(US) (0.095 kg)
    height
    66.1 mm
    length
    2.6 in (66.1 mm)
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    UL 508
    CSA C22.2 No 14
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    5...185 °F (-15...85 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    20 gn (f = 9...2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV (in air) conforming to EN/IEC 61000-4-2
    8 kV (on contact) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    182.88 V/yd (200 V/m) (80...1000 Hz) conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15...80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    003389110974157
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    6.0700000000000003
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLGM01Q21TQ: pressure sensor XMLG - (-1)..0 bar - G 1/4A (male) - 24 V - 4..20 mA - set of 25 (Version 2.0)
    CAD for XMLGM01Q21TQ: pressure sensor XMLG - (-1)..0 bar - G 1/4A (male) - 24 V - 4..20 mA - set of 25 (Version 1.0)
    Electronic pressure sensors Quik-on connector (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    2-Wire Technique (4-20 mA)


    (a)
    Output


  • Performance Curves

    Output Curves