USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

pressure sensor 100 bar - SAE 7/16-20 UNF - 120 V - NO or NC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure switch type of operation
    Regulation between 2 thresholds
    pressure sensor name
    XMLF
    wiring technique
    5-wire
    pressure sensor size
    1450.38 psi (100 bar)
    fluid connection type
    SAE 7/16-20UNF (female)
    controlled fluid
    Fresh water (32...176 °F (0...80 °C))
    Air (5...176 °F (-15...80 °C))
    Corrosive fluid (5...176 °F (-15...80 °C))
    Hydraulic oil (5...176 °F (-15...80 °C))
    type of output signal
    Discrete
    discrete output type
    Relay
    electrical connection
    5 pins male connector SAE 7/8"16 UN
    product specific application
    -
    adjustable range of switching point on rising pressure
    116.03...1450.38 psi (8...100 bar)
    adjustable range of switching point on falling pressure
    72.52...1406.87 psi (5...97 bar)
    destruction pressure
    8702.26 psi (600 bar)
    type of installation
    Control circuit
    scale type
    Adjustable differential scale
    maximum switching current
    1500 mA C300 AC-15 2.5 A
    [Us] rated supply voltage
    120 V AC, voltage limits: 102...132 V
    materials in contact with fluid
    FPM (Viton)
    Stainless steel type AISI 303
    Complementary
    setting
    External setting
    possible differential minimum at low setting
    43.51 psi (3 bar)
    possible differential minimum at high setting
    43.51 psi (3 bar)
    possible differential maximum at high setting
    1377.86 psi (95 bar)
    maximum permissible accidental pressure
    5801.51 psi (400 bar)
    local display
    With
    protection type
    Connection faults
    Overload protection
    Reverse polarity
    Short-circuit protection
    current consumption
    32 mA
    operating rate in Hz
    <= 50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    time delay range
    0...50 s in steps of 1 second
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    >= 10000000 cycles
    display response time type
    Fast
    Normal
    Slow
    height
    4.69 in (119 mm)
    depth
    2.28 in (58 mm)
    width
    1.81 in (46 mm)
    product weight
    1.34 lb(US) (0.61 kg)
    surge withstand
    1 kV AC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.5 %
    Environment
    operating position
    Any position
    standards
    CE
    EN 50081
    EN 50082
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 61000-4-11
    EN/IEC 61000-4-2
    EN/IEC 61000-4-3
    EN/IEC 61000-4-4
    EN/IEC 61000-4-5
    EN/IEC 61000-4-6
    EN/IEC 61000-6-2
    EN/IEC 61000-4-8
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13...167 °F (-25...75 °C)
    vibration resistance
    35 gn (f = 60...2000 Hz) conforming to EN/IEC 60068-2-6
    5 gn (f = 25...200 Hz) conforming to EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 12
    NEMA 13
    NEMA 4
    NEMA 6
    resistance to electrostatic discharge
    4 kV (on contact) conforming to EN/IEC 61000-4-2
    8 kV (in air) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V conforming to EN/IEC 61000-4-6
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLF100E2049: pressure sensor 100 bar - SAE 7/16-20 UNF - 120 V - NO or NC (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /