USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XMLF100D2115 Picture
Discontinued

Schneider Eletric XMLF100D2115 Picture
Discontinued

pressure sensor 100 bar - G1/4 (female) - 24 V - 0..10 V

Show more characteristics >
XMLF100D2115  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor name
    XMLF
    wiring technique
    3-wire
    pressure sensor size
    1450.38 psi (100 bar)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    controlled fluid
    Fresh water (32...176 °F (0...80 °C))
    Air (5...176 °F (-15...80 °C))
    Corrosive fluid (5...176 °F (-15...80 °C))
    Hydraulic oil (5...176 °F (-15...80 °C))
    type of output signal
    Analogue
    analogue output function
    0...10 V
    electrical connection
    4 pins male connector M12
    product specific application
    -
    destruction pressure
    8702.26 psi (600 bar)
    type of installation
    Control circuit
    maximum switching current
    200 mA
    [Us] rated supply voltage
    24 V DC, voltage limits: 17...33 V
    materials in contact with fluid
    FPM (Viton)
    Stainless steel type AISI 303
    Complementary
    setting
    External setting
    maximum permissible accidental pressure
    5801.51 psi (400 bar)
    local display
    With
    protection type
    Connection faults
    Overload protection
    Short-circuit protection
    Reverse polarity
    current consumption
    80 mA
    operating rate in Hz
    <= 50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    >= 10000000 cycles
    display response time type
    Normal
    Slow
    Fast
    height
    4.45 in (113 mm)
    depth
    2.28 in (58 mm)
    width
    1.81 in (46 mm)
    product weight
    1.1 lb(US) (0.5 kg)
    surge withstand
    0.5 kV DC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    <= 0.5 %
    Environment
    operating position
    Any position
    standards
    EN 50081
    CE
    EN/IEC 61000-4-11
    EN/IEC 61000-4-2
    EN/IEC 61000-6-2
    EN/IEC 61000-4-6
    EN/IEC 61000-4-3
    EN/IEC 61000-4-4
    EN/IEC 60947-1
    EN/IEC 61000-4-5
    EN/IEC 60947-5-1
    EN 50082
    EN/IEC 61000-4-8
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13...176 °F (-25...80 °C)
    vibration resistance
    35 gn (f = 60...2000 Hz) conforming to EN/IEC 60068-2-6
    5 gn (f = 25...200 Hz) conforming to EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 12
    NEMA 4
    NEMA 13
    NEMA 6
    resistance to electrostatic discharge
    4 kV (on contact) conforming to EN/IEC 61000-4-2
    8 kV (in air) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V conforming to EN/IEC 61000-4-6
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    003389110279092
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLF100D2115: pressure sensor 100 bar - G1/4 (female) - 24 V - 0..10 V (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /