USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

local display - for electronic pressure sensor 600 bar

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    accessory / separate part type
    Display
    display type
    Digital display
    operating position
    Any position
    product compatibility
    XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650)
    XMLE analogue pressure sensors 0...8702.26 psi (0...600 bar), connector type: EN 175301-803-A (ex DIN43650)
    Complementary
    product weight
    0.22 lb(US) (0.1 kg)
    height
    2.6 in (66 mm)
    depth
    1.57 in (40 mm)
    width
    3.62 in (92 mm)
    Environment
    vibration resistance
    35 gn (f = 60...2000 Hz)
    5 gn (f = 25...200 Hz)
    ambient air temperature for operation
    5...176 °F (-15...80 °C)
    standards
    CE
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    003389110737691
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.27000000000000002
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLEZ600: local display - for electronic pressure sensor 600 bar (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    a = 75