USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XMLEZ100 Picture
Discontinued

Schneider Eletric XMLEZ100 Picture
Discontinued

local display - for electronic pressure sensor 100 bar

Show more characteristics >
XMLEZ100  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    accessory / separate part type
    Display
    display type
    Digital display
    operating position
    Any position
    product compatibility
    XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650)
    XMLE analogue pressure sensors 0...1450.38 psi (0...100 bar), connector type: EN 175301-803-A (ex DIN43650)
    Complementary
    product weight
    0.22 lb(US) (0.1 kg)
    height
    2.6 in (66 mm)
    depth
    1.57 in (40 mm)
    width
    3.62 in (92 mm)
    Environment
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    vibration resistance
    35 gn (f = 60...2000 Hz)
    5 gn (f = 25...200 Hz)
    ambient air temperature for operation
    5...176 °F (-15...80 °C)
    standards
    CE
    EN 50081
    EN 50082
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    21551 - XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    003389110745153
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.27000000000000002
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLEZ100: local display - for electronic pressure sensor 100 bar (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    a = 75