USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XGSP181630 Picture
Discontinued

Schneider Eletric XGSP181630 Picture
Discontinued

DIA 18 ANTENNA

Show more characteristics >
XGSP181630  has not been replaced. Please contact your customer care center for more information.
  • Price
    527.54 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Separate inductive head
    range of product
    Inductel
    Complementary
    enclosure material
    Nickel plated brass
    fixing mode
    By screws
    detector design
    Cylindrical
    diameter
    0.71 in (18 mm)
    electrical connection
    Connector
    ISO thread
    M18
    [Sn] nominal sensing distance
    0.31 in (8 mm)
    product weight
    0.07 lb(US) (0.03 kg)
    shape of legend
    Cylindrical
    tag type
    Read/write code
    working sensing distance
    0.26 in (6.5 mm)
    Environment
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    IP degree of protection
    IP65
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    Ordering and shipping details
    Category
    22491 - SENS,IDENTIFICATION DEVICE (XGK)
    Discount Schedule
    DS2
    GTIN
    00785901332954
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.