USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XGLB90E210 Picture
Discontinued

Schneider Eletric XGLB90E210 Picture
Discontinued

EVOLUTIVE CODE 58 WORDS

Show more characteristics >
XGLB90E210  has not been replaced. Please contact your customer care center for more information.
  • Price
    52.87 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    inductive tag application
    Logistic
    quantity per set
    Set of 10
    range of product
    Inductel
    Complementary
    tag type
    Read/write code
    memory type
    EEPROM
    memory capacity
    8...124 byte
    nominal read distance
    2.76 in (70 mm) 65 x 100 mm
    number of read cycles
    Unlimited
    number of write cycles
    100000
    read time
    102 ms + (26 ms x number of blocks of 4 bytes)
    50 ms + (26 ms x number of blocks of 4 bytes)
    write time
    76 ms + (124 ms x number of blocks of 4 bytes)
    enclosure material
    PVC
    fixing mode
    -
    data retention time
    10 yr 113 °F (45 °C)
    memory operation
    Read/write
    [Sn] nominal sensing distance
    2.76 in (70 mm)
    outer dimension
    54 x 85.5 x 1 mm
    product compatibility
    Inductive head (XGL-A112D70)
    product weight
    0.01 lb(US) (0.005 kg)
    width
    2.13 in (54 mm)
    height
    3.39 in (86 mm)
    depth
    0.04 in (1 mm)
    Environment
    ambient air temperature for storage
    14...131 °F (-10...55 °C)
    IP degree of protection
    IP67
    standards
    IEC 61000-4-2 level 3
    IEC 61000-4-3
    ambient air temperature for operation
    32...131 °F (0...55 °C)
    shock resistance
    50 gn IEC 60068-2-27 11 ms
    vibration resistance
    <= 2 gn IEC 60068-2-6 10...150 Hz
    Ordering and shipping details
    Category
    22491 - SENS,IDENTIFICATION DEVICE (XGK)
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.14999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    Logistic tag (Version 1.1)
    Date 9/26/11
    Size 27.7 KB
    Date 9/26/11
    Size 13 KB
    Date 9/26/11
    Size 933 B
    Date 9/26/11
    Size 1.5 KB
    Logistic tag (Version 1.1)
    Date 9/30/11
    Size 26.8 KB
    Date 9/30/11
    Size 11.3 KB
    Date 9/30/11
    Size 651 B
    Date 9/30/11
    Size 910 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.