USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

RFID electronic tag - 13.56 MHz - flat form 26 x 26 x 13 -256 Bytes

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    68.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    product or component type
    Electronic tag
    RFID electronic tag name
    XGHB
    RFID frequency
    13.56 MHz
    design
    Flat form 26 x 26 x 13
    memory capacity
    256 B
    associated smart antenna
    XGCS
    [Sn] nominal sensing distance
    2.17 in (55 mm) with XGCS85
    1.57 in (40 mm) with XGCS49
    1.65 in (42 mm) with XGCS49 + field expander XGFEC2525
    2.17 in (55 mm) with XGCS89
    outer dimension
    26 x 26 x 13 mm
    quantity per set
    Set of 1
    read time
    12 + 0.825 x (number of 16-bit words) ms
    write time
    20 + 11.8 x (number of 16-bit words) ms
    IP degree of protection
    IP68
    fixing mode
    By clips
    By screws
    Complementary
    memory type
    EEPROM
    memory operation
    Read/write
    number of read cycles
    Unlimited
    number of write cycles
    2500000 at 86 °F (30 °C)
    100000 at -13...158 °F (-25...70 °C)
    maximum linear speed with "auto read/write function"
    With XGCS49 (read a serial number)
    With XGCS49 (read a word)
    With XGCS49 (read or write 10 words)
    With XGCS89 (read a serial number)
    With XGCS89 (read a word)
    With XGCS89 (read or write 10 words)
    With XGCS85 (read a serial number)
    With XGCS85 (read a word)
    With XGCS85 (read or write 10 words)
    data retention time
    10 yr
    mounting location
    Possible on metal support
    material
    PBT (polybutylene terephthalate)
    product weight
    0.06 lb(US) (0.025 kg)
    Environment
    standards
    ISO 15693
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    2 mm (f = 5...29.5 Hz) conforming to EN 60068-2-6
    7 gn (f = 29.5...150 Hz) conforming to EN 60068-2-6
    shock resistance
    30 gn 11 ms conforming to EN 60068-2-27
    IK degree of protection
    IK02 conforming to EN 50102
    Ordering and shipping details
    Category
    22491 - SENS,IDENTIFICATION DEVICE (XGK)
    Discount Schedule
    DS2
    GTIN
    00785901686125
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0824  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Ositrack : étiquette électronique (Version 1.0)
    CAD file (on TraceParts) for XGHB221346 : RFID electronic tag - 13.56 MHz - flat form 26 x 26 x 13 -256 Bytes (Version 2.0)
    Ositrack : étiquette électronique (Version 1.0)
    Ositrack : étiquette électronique (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Updatable Code Electronic Tags


    (1)
    For CHC type screws


  • Mounting and Clearance

    Minimum Mounting Distances
    Distance Between Tags


    XGCS4901201 smart antenna (format 40)

    XGCS8•• smart antennas (format 80)

    e1

    e2

    e1

    e2

    50

    10

    120

    50


    Minimum Mounting Distances in a Metal Structure


    (e) ≥
    20 mm.