USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT-24V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    390.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    1 NC + 2 NO (slow-break, break before make)
    cable entry
    3 entries tapped 1/2" NPT
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V (- 15...10 %)
    electrical connection
    Spring terminal, 1 x 1.5 mm² flexible or solid cable
    Spring terminal, 2 x 0.5 mm² flexible cables with 13 mm bared ends
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED orange (actuator withdrawn)
    1 LED green (actuator inserted and locked)
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.03 ft/s (0.01 m/s)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    [Ie] rated operational current
    0.55 A at 24 V utilisation category DC-13, R300 conforming to EN/IEC 60947-5-1
    0.75 A at 240 V utilisation category AC-15, C300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    actuator forcible withdrawal rtc
    3000 N
    actuator force for extraction
    >= 20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 (value given for a life time of 20 years limited by mechanical or contact wear)
    body material
    Zamak
    head material
    Zamak
    depth
    2.01 in (51 mm)
    height
    8.07 in (205 mm)
    width
    1.73 in (44 mm)
    product weight
    2.43 lb(US) (1.1 kg)
    Environment
    standards
    UL 508
    EN 1088/ISO 14119
    EN/ISO 13849-1
    EN/IEC 60204-1
    EN/IEC 62061
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    TÜV
    UL
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -13...140 °F (-25...60 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    5 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    IP67
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    003606489413415
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.4199999999999999
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1045  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCSLF3535513: metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT-24V (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCSLE... and XCSLF... interlock safety switches - CSA certificate of compliance (Version 1.0)
    XCSLE... and XCSLF... interlock safety switches - Certificate for China compulsory product certification (Version 1.0)
    XCSE..., XCSL5/7..., XCSLE/F... and XCSTE... interlock safety switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.