USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SAFETY INTERLOCK 300VAC 5A TYPE XCS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    937.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    XCSE
    enclosure type
    Enclosure corrosion resistance indoor/outdoor
    Enclosure dust and damp proof indoor/outdoor
    Complementary
    Line Rated Current
    6 A
    [Us] rated supply voltage
    24 V
    actuator
    Key
    cable entry
    Conduit entry electromagnet connection
    contact operation
    Slow-break, break before make
    contacts type and composition
    1 NO staggered
    2 NC
    depth
    1.73 in
    enclosure material
    Metal
    height
    5.75 in
    installation direction
    90° actuator supply
    locking options description
    With interlocking, locking by solenoid
    With locking of actuator, unlocking by key operated lock
    number of poles
    3
    permissible voltage
    <= 300 V AC
    pilot light
    LED orange
    LED green
    Environment
    ambient air temperature for operation
    -13...104 °F
    IP degree of protection
    IP67
    NEMA degree of protection
    NEMA 4/4X/12
    Ordering and shipping details
    Category
    18488 - INDUSTRIAL APPS-NON-NEGOTIABLE-T
    Discount Schedule
    T
    GTIN
    00785901537496
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.