Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCDR2510N12 Picture
Discontinued

Range: OsiSense XC standard

Compact range

XCDR2510N12

Schneider Eletric XCDR2510N12 Picture
Discontinued
Range: OsiSense XC standard

Compact range

XCDR2510N12

limit switch XCDR - metal end plunger - 1NC+1NO - slow - 1/2NPT

Show more characteristics >
XCDR2510N12  has not been replaced. Please contact your customer care center for more information.
  • Price
    71.50 USD

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCDR
    sensor design
    Compact
    reset
    With
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach 1 direction
    cable entry
    1 entry tapped for 1/2" NPT cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    Complementary
    switch actuation
    On end
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    45 N
    minimum force for tripping
    15 N
    minimum actuation speed
    6 m/min
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    contact code designation
    A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V degree of pollution 3 conforming to EN 60947-1
    500 V degree of pollution 3 conforming to IEC 60947-1
    300 V conforming to UL 508
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles DC-13 120 V 4 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles DC-13 24 V 10 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles DC-13 48 V 7 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    product weight
    0.47 lb(US) (0.215 kg)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 61140
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    protective treatment
    TC
    product certifications
    CSA
    UL
    standards
    EN 60204-1
    EN 60947-5-1
    IEC 60204-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/8/18
    Size 4.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Plastic or metal XCP R/XCD R, with reset, metal end plunger
    Plastic or metal XCP R/XCD R, with reset, metal end plunger
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Tapped entry for 1/2"NPT
    (2)
    2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.
    (3)
    2 x Ø 3 holes for support studs, depth 4 mm


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    2-pole NC + NO Break before Make, Slow Break



  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (P)
    Positive opening point
    (1)
    NC contact with positive opening operation
    (2)
    Closed
    (3)
    Open