Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRX10 Picture

Range: OsiSense XCC

Accessories

XCCRX10

Schneider Eletric XCCRX10 Picture
Range: OsiSense XCC

Accessories

XCCRX10

shielded cable - for incremental encoder

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1290.02 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessories
    Complementary
    cable length
    328.08 ft (100 m)
    cable outer diameter
    0.24 in (6 mm)
    cable composition
    10 x 0.14 mm²
    product weight
    11.02 lb(US) (5 kg)
    Environment
    accessory / separate part designation
    Shielded cable
    accessory / separate part destination
    Incremental encoder
    accessory / separate part type
    Cable
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119016216
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov