Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRMMS19 Picture

Range: OsiSense XCC

Accessories

XCCRMMS19

Schneider Eletric XCCRMMS19 Picture
Range: OsiSense XCC

Accessories

XCCRMMS19

MAGNET DIAMETER 10 MM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    accessory / separate part destination
    Ø 12 mm encoder with through shaft
    accessory / separate part category
    Mounting and fixing accessories
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119634663
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.