Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRMK1 Picture

Range: OsiSense XCC

Accessories

XCCRMK1

Schneider Eletric XCCRMK1 Picture
Range: OsiSense XCC

Accessories

XCCRMK1

MAGNET DIAMETER 20 MM FOR THROUGH SHAFT 10MM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    50.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part destination
    Ø 10 mm encoder with through shaft
    accessory / separate part category
    Mounting and fixing accessories
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119620574
    Nbr. of units in pkg.
    30
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.