Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRM23SUB37NB Picture
Discontinued

Range: OsiSense XCC

Accessories

XCCRM23SUB37NB

Schneider Eletric XCCRM23SUB37NB Picture
Discontinued
Range: OsiSense XCC

Accessories

XCCRM23SUB37NB

deserialisation jumper cable - SSI Binary//Binary NPN (NB) - for encoder

Show more characteristics >
XCCRM23SUB37NB  has not been replaced. Please contact your customer care center for more information.
  • Price
    417.64 USD

  • Main
    accessory / separate part designation
    Deserialisation jumper cable
    accessory / separate part destination
    Single turn and multiturn SSI encoder
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Jumper cable
    product compatibility
    XCC25..
    XCC29..
    XCC35..
    XCC39..
    cable length
    1.64 ft (0.5 m)
    jumper cable type
    SSI Binary (RS422)//Binary NPN
    connector type
    M23 female connector straight connector 1
    SUB-D 37 male connector straight connector 2
    supply circuit type
    DC
    Complementary
    supply voltage limits
    11...30 V
    protection type
    Short-circuit protection
    product weight
    0.5 lb(US) (0.225 kg)
    Environment
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389110936124
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram



    Wiring Diagram