Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRG5 Picture

Range: OsiSense XCC

Accessories

XCCRG5

Schneider Eletric XCCRG5 Picture
Range: OsiSense XCC

Accessories

XCCRG5

set of 3 eccentric clamps - for encoder Ø 58

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    43.46 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Eccentric clamp
    Complementary
    accessory / separate part designation
    Set of 3 eccentric clamps
    accessory / separate part destination
    Encoder with solid shaft
    product compatibility
    XCC15..P
    XCC25..P
    XCC35..P
    kit composition
    3 washers
    3 eccentric clamps
    3 screws : M3, L = 12 mm
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389110936094
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Mounting kit 3 eccentric
    Date 9/27/11
    Size 926 B
    Date 9/27/11
    Size 29.1 KB
    Date 9/27/11
    Size 24.3 KB
    Date 9/27/11
    Size 7.8 KB
    Mounting kit 3 eccentric
    Date 9/26/11
    Size 1.1 KB
    Date 9/26/11
    Size 30.2 KB
    Date 9/26/11
    Size 27.5 KB
    Date 9/26/11
    Size 6.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.