Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XCCRE9SN Picture

Range: OsiSense XCC

Accessories

XCCRE9SN

Schneider Eletric XCCRE9SN Picture
Range: OsiSense XCC

Accessories

XCCRE9SN

plain bracket - for encoder Ø 90

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    111.30 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing bracket
    Complementary
    accessory / separate part destination
    Ø 90 mm encoder with solid shaft
    product compatibility
    XCC1912P
    XCC2912P
    XCC3912P
    Ordering and shipping details
    Category
    21581 - ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    003389119016148
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.64000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    plain brackets for dia 90
    Date 10/2/11
    Size 2.6 KB
    Date 10/2/11
    Size 36.1 KB
    Date 10/2/11
    Size 44.1 KB
    Date 10/2/11
    Size 46.4 KB
    plain brackets for dia 90
    Date 9/30/11
    Size 2.7 KB
    Date 9/30/11
    Size 34.8 KB
    Date 9/30/11
    Size 40.1 KB
    Date 9/30/11
    Size 63 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    6 holes Ø 7 for CHC M6 screws at 60° on 60 PCD